calcPageSize())"
/>
calcActive())">
Voltage relay-63A-1P+Ns- over voltage / undervoltage relay - automatic reclosing
EZ9C1263
EGP1,917.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EZ9C1263
Voltage relay-63A-1P+Ns- over voltage / undervoltage relay - automatic reclosing
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Seller will contact you for delivery fees
|
No sellers found for this product.
Out of stock
Voltage relay-63A-1P+Ns- over voltage / undervoltage relay - automatic reclosing
EGP1,917.00
Description
This Easy9 product is a voltage control relay.|It has a 1P+Ns with 63A rated current.|The overvoltage tripping is 275VAC and 195VAC for undervoltage tripping.|The Ue rated operational voltage is 440VAC.|The Ui rated insulation voltage is 500VAC.|It has a Uimp rated impulse withstand voltage of 4kV. The operating frequency is 50Hz.|It can be mounted on DIN rail for modular installation. Its width is 4 pitches of 9mm.|The dimensions are (W) 36mm x (H) 84.8mm x (D) 68mm. The color is light grey (RAL7035).|According to IEC 60529 standards, the degree of protection is IP20 or IP40 in modular enclosure.|The operating temperature is -25°C to 55 °C. The storage temperature is -40°C to 80°C.|
Product Details
| Product or Component Type | relay |
|---|---|
| Range | Easy9 |
| Relay Type | voltage control relay |
| Product Hover Image | no_selection |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account