
voltage control relay RM35-U - range 194..528 V AC
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
voltage control relay RM35-U - range 194..528 V AC
Description
This Harmony RM35-UB allows monitoring of voltage control in 3-phase networks. This modular multi function 3-phase voltage control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
[in] Rated Current | 5 A |
---|---|
[uc] Control Circuit Voltage | 220...480 V |
[ui] Rated Insulation Voltage | 400 V conforming to IEC 60664-1 |
[us] Rated Supply Voltage | 220...480 V AC 50/60 Hz +/- 10 % |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | RM3 |
Contacts Type and Composition | 2 C/O |
Directives | 73/23/EEC - low voltage directive |
Electrical Durability | 10000 cycles |
Electromagnetic Compatibility | emission standard for industrial environments conforming to EN/IEC 61000-6-4 |
Height | 4.500 cm |
Hysteresis | 2-2 % |
Ip Degree of Protection | IP20 (terminals) conforming to IEC 60529 |
Mechanical Durability | 30000000 cycles |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Net Weight | 0.08 kg |
Operating Position | any position without derating |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Product Certifications | C-Tick |
Product or Component Type | 3-phase control relay |
Product Specific Application | for 3-phase supply |
Range of Product | Harmony Control Relays |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Response Time | < 200 ms (in the event of a fault) |
Standards | EN/IEC 60255-1 |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Utilisation Category | AC-12 conforming to IEC 60947-5-1 |
Width | 7.800 cm |
Connections - Terminals | screw connectors |
Control Circuit Frequency | 50...60 Hz +/- 15 % |
Dielectric Test Voltage | 2 kV, 1 min AC 50 Hz |
Functionality | overvoltage and undervoltage detection |
Housing Material | self-extinguishing plastic |
Insulation Resistance | > 500 MOhm at 500 V DC conforming to IEC 60255-5 |
Local Signalling | LED (green) for power ON |
Maximum Measuring Cycle | 150 ms measurement cycle as true rms value |
Maximum Switching Current | 5 A AC/DC |
Maximum Switching Voltage | 250 V AC/DC |
Measurement Accuracy | +/- 10 % of the full scale value |
Measurement Error | < 1 % over the whole range with voltage variation |
Measurement Range | 208...480 V AC , 208...480 V AC |
Minimum Switching Current | 10 mA at 5 V DC |
Nominal Output Current | 5 A |
Non-dissipating Shock Wave | 4 kV |
Operating Rate | <= 360 operations/hour full load |
Output Contacts | 1 C/O + 1 C/O, 1 per threshold |
Power Consumption in Va | 0-22 VA at 400 V AC 50 Hz |
Quality Labels | CE |
Relay Monitored Parameters | overvoltage and undervoltage between phases |
Relay Name | RM35UB3 |
Relay Type | voltage control relay |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit |
Reset Time | 1500 ms time delay |
Run-up Delay at Power-up | 650 ms |
Safety Reliability Data | B10d = 300000 |
Shock Resistance | 5 gn conforming to IEC 60068-2-27 |
Supply Voltage Limits | 194-528 V AC |
Switching Capacity in Va | 1250 VA |
Time Delay Type | adjustable 0.3...30 s, 0 + 10 % on crossing the threshold |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6 |
Voltage Detection Threshold | 194 V |
Product specific application | for 3-phase supply |
Range of Product | Harmony Control Relays |
Time Delay Type | adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault , adjustable 0.3...30 s, 0 + 10 % Tt- time delay upon fault |
Length | 9.700 cm |
Activity code | IDSIG |