RM35UB3N30

voltage control relay RM35-U - range 114..329 V AC

1/1
RM35UB3N30

voltage control relay RM35-U - range 114..329 V AC

SKU
RM35UB3N30
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

voltage control relay RM35-U - range 114..329 V AC

Description

This Harmony RM35-UB allows monitoring of voltage control in 3-phase networks. This modular multi function 3-phase voltage control relay is ideal for monitoring of electrical values in industrial and building control panels. It applies to a wide type of industrial automation applications such as hoisting, packaging, lifts, textile, water. It has one of market medium form-factors with 35mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 3-pole DIN device. It also offers a sealable cover, simple and precise settings with screw trimmers. It provides automatic shutdown management and fault information to user for a quick fault identification and troubleshooting. multi function controller for wide choice selected in hard-wired logic automated systems, ideal for refurbishment of old installations without using a PLC. 0 0 0 0 0 0 0 0 0 0 0 0

Product details

  • [in] Rated Current
    5 A
  • [uc] Control Circuit Voltage
    120...277 V
  • [ui] Rated Insulation Voltage
    400 V conforming to IEC 60664-1
  • [us] Rated Supply Voltage
    120...277 V AC 50/60 Hz +/- 10 %
  • Ambient Air Temperature for Operation
    -20-50 °C
  • Ambient Air Temperature for Storage
    -40-70 °C
  • Compatibility Code
    RM3
  • Contacts Type and Composition
    2 C/O
  • Directives
    73/23/EEC - low voltage directive
  • Electrical Durability
    10000 cycles
  • Electromagnetic Compatibility
    emission standard for industrial environments conforming to EN/IEC 61000-6-4
  • Hysteresis
    2-2 %
  • Ip Degree of Protection
    IP20 (terminals) conforming to IEC 60529
  • Mechanical Durability
    30000000 cycles
  • Mounting Support
    35 mm symmetrical DIN rail conforming to EN/IEC 60715
  • Net Weight
    0.08 kg
  • Operating Position
    any position without derating
  • Overvoltage Category
    III conforming to IEC 60664-1
  • Pollution Degree
    3 conforming to IEC 60664-1
  • Product Certifications
    UL
  • Product or Component Type
    voltage control relay
  • Product Specific Application
    for 3-phase supply
  • Range of Product
    Harmony Control Relays
  • Relative Humidity
    95-95 % at 55-55 °C conforming to IEC 60068-2-30
  • Response Time
    < 200 ms (in the event of a fault)
  • Standards
    EN/IEC 60255-1
  • Tightening Torque
    0.6-1 N.m conforming to IEC 60947-1
  • Utilisation Category
    AC-12 conforming to IEC 60947-5-1
  • Width
    35 mm
  • Connections - Terminals
    screw connectors
  • Control Circuit Frequency
    50...60 Hz +/- 15 %
  • Dielectric Test Voltage
    2 kV, 1 min AC 50 Hz
  • Functionality
    overvoltage and undervoltage detection
  • Housing Material
    self-extinguishing plastic
  • Insulation Resistance
    > 500 MOhm at 500 V DC conforming to IEC 60255-5
  • Local Signalling
    LED (green) for power ON
  • Maximum Measuring Cycle
    150 ms measurement cycle as true rms value
  • Maximum Switching Current
    5 A AC/DC
  • Maximum Switching Voltage
    250 V AC/DC
  • Measurement Accuracy
    +/- 10 % of the full scale value
  • Measurement Error
    < 1 % over the whole range with voltage variation
  • Measurement Range
    114...329 V voltage AC 50/60 Hz
  • Minimum Switching Current
    10 mA at 5 V DC
  • Nominal Output Current
    5 A
  • Non-dissipating Shock Wave
    4 kV
  • Operating Rate
    <= 360 operations/hour full load
  • Output Contacts
    1 C/O + 1 C/O, 1 per threshold
  • Power Consumption in Va
    0-3.9 VA AC
  • Quality Labels
    CE
  • Relay Monitored Parameters
    absence of neutral
  • Relay Name
    RM35UB3
  • Relay Type
    voltage control relay
  • Repeat Accuracy
    +/- 0.5 % for input and measurement circuit
  • Reset Time
    1500 ms time delay
  • Run-up Delay at Power-up
    650 ms
  • Safety Reliability Data
    B10d = 470000
  • Shock Resistance
    5 gn conforming to IEC 60068-2-27
  • Supply Voltage Limits
    114-329 V AC
  • Switching Capacity in Va
    1250 VA
  • Time Delay Type
    adjustable 0.3...30 s, 0 + 10 % on crossing the threshold
  • Vibration Resistance
    0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6
  • Voltage Detection Threshold
    114 V
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:voltage control relay RM35-U - range 114..329 V AC
Your Rating

* Required Field