calcActive())">
variable speed drive, Easy Altivar 610, 160kW, 250hp, 380 to 460V, IP20
ATV610C16N4
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV610C16N4
variable speed drive, Easy Altivar 610, 160kW, 250hp, 380 to 460V, IP20
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
This Easy Altivar 610 drive is a frequency inverter for three-phase asynchronous and synchronous motors. It works at a rated supply voltage from 380V to 460V AC.|It is suitable for motors with power rating up to 160kW / 250hp for applications requiring slight overload (up to 120%).|It is suitable for motors with power rating up to 132kW / 200hp for applications requiring significant overload (up to 150%).|It offers a plug & play solution, whereby parameters are preset in the factory to the desired configuration, to help save process control and operating time.|It has integrated radio interference input filters in accordance with the EMC standard for variable speed electrical power drive “products” IEC/EN 61800-3, edition 2, category C3 in environment 1 or 2.It weighs 82kg, and its dimensions are 300mm wide, 850mm high, and 375mm deep.This drive has been specially designed for standard applications in the market segments water and wastewater and oil and gas and in the domains process and machine management and building management.
Product Details
[us] Rated Supply Voltage | 380...460 V - 15...10 % |
---|---|
Device Short Name | ATV610 |
Ip Degree of Protection | IP20 |
Mounting Mode | cabinet mount |
Network Number of Phases | 3 phases |
Product Destination | asynchronous motors#|#synchronous motors |
Product or Component Type | variable speed drive |
Product Specific Application | fan, pump, compressor, conveyor |
Range of Product | Easy Altivar 610 |
Apparent Power | 198.8 kVA at 460 V (normal duty) , 164.0 kVA at 460 V (heavy duty) |
Asynchronous Motor Control Profile | constant torque standard#|#optimized torque mode#|#variable torque standard |
Communication Port Protocol | Modbus serial |
Continuous Output Current | 302 A at 2.5 kHz for normal duty , 250 A at 2.5 kHz for heavy duty |
Discrete Input Logic | 16 preset speeds |
Emc Filter | integrated conforming to IEC 61800-3 category C3 with 50 m |
Line Current | 284 A at 380 V (normal duty) , 249.5 A at 460 V (normal duty) , 237 A at 380 V (heavy duty) , 205.9 A at 460 V (heavy duty) |
Maximum Transient Current | 332 A during 60 s (normal duty) , 375 A during 60 s (heavy duty) |
Motor Power Hp | 250 hp for normal duty , 200 hp for heavy duty |
Motor Power Kw | 160 kW for normal duty , 132 kW for heavy duty |
Nominal Switching Frequency | 2.5 kHz |
Option Card | slot A: communication card, Profibus DP V1 , slot A: digital or analog I/O extension card , slot A: relay output card |
Prospective Line Isc | 50 kA |
Speed Drive Output Frequency | 0.1-500 Hz |
Supply Frequency | 50...60 Hz +/-5 % |
Switching Frequency | 1...8 kHz adjustable |
Type of Cooling | forced convection |
Variant | standard version |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review