[us] Rated Supply Voltage |
380...480 V , 380...480 V - 15...10 % , 380...480 V - 15...10 % |
Ambient Air Temperature for Operation |
-15-60 °C |
Ambient Air Temperature for Storage |
-40-70 °C |
Depth |
233 mm |
Device Short Name |
ATV630 |
Electrical Connection |
control: removable screw terminals 0.5...1.5 mm²/AWG 20...AWG 16 |
Electromagnetic Compatibility |
electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2 |
Enclosure mounting |
wall mounted |
Height |
35.000 cm |
Ip Degree of Protection |
IP21 |
Marking |
CE |
Mounting Mode |
wall mount |
Nema Degree of Protection |
NEMA 1 |
Net Weight |
7.7 kg |
Network Frequency |
50...60 Hz |
Network Number of Phases |
3 phases |
Noise Level |
56 dB conforming to 86/188/EEC |
Operating Position |
vertical +/- 10 degree |
Overvoltage Category |
III |
Pollution Degree |
2 |
Power Dissipation In W |
natural convection: 51 W at 380 V, switching frequency 4 kHz |
Power Range |
7-11 kW at 380-440 V 3 phases |
Product Certifications |
ATEX INERIS |
Product Destination |
asynchronous motors|synchronous motors |
Product or Component Type |
variable speed drive |
Product Specific Application |
process and utilities |
Protection Type |
thermal protection: motor |
Quantity Per Set |
1 |
Range of Product |
Altivar Process ATV600 |
Relative Humidity |
5-95 % without condensation conforming to IEC 60068-2-3 |
Standards |
UL 508C |
Width |
21.500 cm |
1 Phase Low Current Possible |
false |
4 Quadrant Operation Possible |
false |
Acceleration and Deceleration Ramps |
linear adjustable separately from 0.01...9999 s |
Accuracy |
+/- 0.6 % AI1, AI2, AI3 for a temperature variation 60 °C analog input |
Ambient Air Transport Temperature |
-40-70 °C |
Analogue Input Number |
3 |
Analogue Input Type |
AI1, AI2, AI3 software-configurable voltage: 0...10 V DC, impedance: 31.5 kOhm, resolution 12 bits |
Analogue Output Number |
2 |
Analogue Output Type |
software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits |
Apparent Power |
14.1 kVA at 480 V (normal duty) |
Application in Domestic and Commercial Area Permitted |
false |
Application in Industrial Area Permitted |
true |
Asynchronous Motor Control Profile |
constant torque standard|optimized torque mode|variable torque standard |
Base Load Current at High Overload |
16.5 A |
Base Load Current at Low Overload |
23.5 A |
Brake Chopper Integrated |
false |
Braking to Standstill |
by DC injection |
Capacity of Dc Link |
1000.0 µF |
Communication Port Protocol |
Modbus TCP|Ethernet|Modbus serial |
Computer Port |
true |
Connector Type |
RJ45 (on the remote graphic terminal) for Ethernet/Modbus TCP |
Continuous Output Current |
23.5 A at 4 kHz for normal duty |
Data Format |
8 bits, configurable odd, even or no parity |
Degree of Protection |
UL type 1 conforming to UL 508C , UL type 1 conforming to UL 508C |
Design of Frequency Changer |
U converter |
Discrete Input Logic |
16 preset speeds |
Discrete Input Number |
8 |
Discrete Input Type |
DI7, DI8 programmable as pulse input: 0-30 kHz, 24 V DC (<= 30 V) |
Discrete Output Number |
0 |
Discrete Output Type |
relay outputs R1A, R1B, R1C 250 V AC 3000 mA |
Emc Filter |
integrated with 50 m conforming to EN/IEC 61800-3 category C2 |
Emc Limit Value (complied) |
true |
Environmental Class (during Operation) |
class 3C3 according to IEC 60721-3-3 |
Environmental Class (during Storage) |
class 1C3 according to EN 60721-3-1 |
Environmental Class (during Transport) |
class 2C3 according to EN 60721-3-2 |
Exchange Mode |
half duplex, full duplex, autonegotiation Ethernet/Modbus TCP |
Frequency Resolution |
display unit: 0.1 Hz |
Housing Material |
plastic |
Input Compatibility |
DI1...DI6: discrete input level 1 PLC conforming to EN/IEC 61131-2 |
Insulation Resistance |
> 1 MOhm 500 V DC for 1 minute to earth |
Isolation |
between power and control terminals |
Line Current |
19.8 A at 380 V (normal duty) |
Linearity Error |
AI1, AI2, AI3: +/- 0.15 % of maximum value for analog input |
Local Signalling |
3 LEDs for local diagnostic |
Maximum Acceleration Under Shock Impact (during Operation) |
150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Storage) |
150 m/s² at 11 ms |
Maximum Acceleration Under Shock Load (during Transport) |
150 m/s² at 11 ms |
Maximum Acceleration Under Vibrational Stress (during Operation) |
10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Storage) |
10 m/s² at 13...200 Hz |
Maximum Acceleration Under Vibratory Load (during Transport) |
10 m/s² at 13...200 Hz |
Maximum Associated Fuse Rating |
40.0 A |
Maximum Deflection Under Vibratory Load (during Operation) |
1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Storage) |
1.5 mm at 2...13 Hz |
Maximum Deflection Under Vibratory Load (during Transport) |
1.5 mm at 2...13 Hz |
Maximum Input Current |
19.8 A |
Maximum Output Frequency |
500 kHz |
Maximum Output Voltage |
480.0 V |
Maximum Switching Current |
relay output R1, R2, R3 on resistive load, cos phi = 1 : 3 A at 250 V AC |
Maximum Thdi |
<48 % from 80...100 % of load conforming to IEC 61000-3-12 |
Maximum Transient Current |
25.9 A during 60 s (normal duty) |
Method of Access |
slave Modbus TCP |
Minimum Switching Current |
relay output R1, R2, R3: 5 mA at 24 V DC |
Motor Power Hp |
15 hp normal duty |
Motor Power Kw |
11 kW (normal duty) |
Motor Slip Compensation |
adjustable |
Motor Starter Type |
variable speed drive |
Nominal Output Current |
23.5 A |
Nominal Output Power |
11.0 kW |
Nominal Switching Frequency |
4 kHz |
Number of Addresses |
1-247 for Modbus serial |
Number of Hw Interfaces Industrial Ethernet |
1 |
Number of Hw Interfaces Other |
0 |
Number of Hw Interfaces Parallel |
0 |
Number of Hw Interfaces Profinet |
0 |
Number of Hw Interfaces Serial Rs232 |
0 |
Number of Hw Interfaces Serial Rs422 |
0 |
Number of Hw Interfaces Serial Rs485 |
1 |
Number of Hw Interfaces Serial Tty |
0 |
Number of Hw Interfaces Usb |
0 |
Number of Input Phases |
3 |
Number of Output Phases |
3 |
Operating Altitude |
<= 1000 m without derating |
Operating Element Present |
true |
Optical Interface Present |
false |
Option Card |
slot A: communication module, Profibus DP V1 |
Output Voltage |
<= power supply voltage |
Permissible Temporary Current Boost |
1.1 x In during 60 s (normal duty) |
Permitted Relative Humidity (during Operation) |
class 3K5 according to EN 60721-3 |
Permitted Relative Humidity (during Storage) |
class 1K5 according to EN 60721-3 |
Permitted Relative Humidity (during Transport) |
class 2K5 according to EN 60721-3 |
Physical Interface |
Ethernet |
Power Loss Per Device Current Dependent |
349.0 W |
Power Loss Static Current Independent |
17.0 W |
Prospective Line Isc |
50 kA |
Refresh Time |
relay output (R1, R2, R3): 5 ms (+/- 0.5 ms) |
Regulation Loop |
adjustable PID regulator |
Relative Symmetric Mains Voltage Tolerance |
10 % |
Relative Symmetric Network Frequency Tolerance |
5 % |
Relay Output Number |
3 |
Relay Output Type |
configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles |
Safety Function |
STO (safe torque off) SIL 3 , STO (safe torque off) SIL 3 |
Sampling Duration |
2 ms +/- 0.5 ms (DI1...DI4) - discrete input |
Shock Resistance |
15 gn for 11 ms conforming to IEC 60068-2-27 |
Specific Application |
utility |
Speed Drive Output Frequency |
0.1-500 Hz |
Supply |
external supply for digital inputs: 24 V DC (19-30 V), <1.25 mA, protection type: overload and short-circuit protection |
Supply Frequency |
50...60 Hz - 5...5 % , 50...60 Hz - 5...5 % |
Supporting Protocol for Asi |
false |
Supporting Protocol for As-interface Safety at Work |
false |
Supporting Protocol for Bacnet |
false |
Supporting Protocol for Can |
true |
Supporting Protocol for Data-highway |
false |
Supporting Protocol for Devicenet |
false |
Supporting Protocol for Devicenet Safety |
false |
Supporting Protocol for Ethernet/ip |
true |
Supporting Protocol for Foundation Fieldbus |
false |
Supporting Protocol for Interbus |
false |
Supporting Protocol for Interbus-safety |
false |
Supporting Protocol for Knx |
false |
Supporting Protocol for Lon |
false |
Supporting Protocol for Modbus |
true |
Supporting Protocol for Other Bus Systems |
false |
Supporting Protocol for Profibus |
true |
Supporting Protocol for Profinet Cba |
true |
Supporting Protocol for Profinet Io |
true |
Supporting Protocol for Profisafe |
false |
Supporting Protocol for Safetybus p |
false |
Supporting Protocol for Sercos |
false |
Supporting Protocol for Suconet |
false |
Supporting Protocol for Tcp/ip |
true |
Switching Frequency |
2...12 kHz adjustable , 2...12 kHz adjustable , 4...12 kHz with derating factor , 4...12 kHz with derating factor |
Synchronous Motor Control Profile |
permanent magnet motor|synchronous reluctance motor |
Transmission Frame |
RTU |
Transmission Rate |
10, 100 Mbits |
Type of Cooling |
forced convection |
Type of Polarization |
no impedance |
Variant |
standard version |
Vibration Resistance |
1.5 mm peak to peak (f= 2-13 Hz) conforming to IEC 60068-2-6 |
Volume of Cooling Air |
103 m3/h |
With Safety Function Safe Brake Management (sbc/sbt) |
false |
With Safety Function Safe Direction (sdi) |
false |
With Safety Function Safe Operating Stop (sos) |
false |
With Safety Function Safe Position (sp) |
false |
With Safety Function Safe Programmable Logic |
false |
With Safety Function Safe Speed Monitor (ssm) |
false |
With Safety Function Safe Stop 1 (ss1) |
false |
With Safety Function Safe Torque Off (sto) |
true |
With Safety Function Safely Limited Position (slp) |
false |
With Safety Function Safely Limited Speed (sls) |
false |
With Sft Fct Safe Stop 2 (ss2) |
false |
Product specific application |
process and utilities |
Ip Degree of Protection |
IP21 conforming to IEC 61800-5-1 , IP21 conforming to IEC 61800-5-1 , IP21 conforming to IEC 60529 , IP21 conforming to IEC 60529 |
Range of Product |
Altivar Process ATV600 |
Apparent Power |
14.1 kVA at 480 V (normal duty) , 14.1 kVA at 480 V (normal duty) , 14.1 kVA at 480 V (normal duty) , 10.4 kVA at 480 V (heavy duty) , 10.4 kVA at 480 V (heavy duty) , 10.4 kVA at 480 V (heavy duty) |
Continuous Output Current |
23.5 A at 4 kHz for normal duty , 23.5 A at 4 kHz for normal duty , 23.5 A at 4 kHz for normal duty , 16.5 A at 4 kHz for heavy duty , 16.5 A at 4 kHz for heavy duty , 16.5 A at 4 kHz for heavy duty |
Emc Filter |
integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 50 m conforming to EN/IEC 61800-3 category C2 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 , integrated with 150 m conforming to EN/IEC 61800-3 category C3 |
Line Current |
19.8 A at 380 V (normal duty) , 19.8 A at 380 V (normal duty) , 19.8 A at 380 V (normal duty) , 17 A at 480 V (normal duty) , 17 A at 480 V (normal duty) , 17 A at 480 V (normal duty) , 14.1 A at 380 V (heavy duty) , 14.1 A at 380 V (heavy duty) , 14.1 A at 380 V (heavy duty) , 12.5 A at 480 V (heavy duty) , 12.5 A at 480 V (heavy duty) , 12.5 A at 480 V (heavy duty) |
Motor Power Hp |
15 hp normal duty , 15 hp normal duty , 10 hp heavy duty , 10 hp heavy duty |
Motor Power Kw |
11 kW (normal duty) , 11 kW (normal duty) , 7.5 kW (heavy duty) , 7.5 kW (heavy duty) |
Option Card |
slot A: communication module, Profibus DP V1 , slot A: communication module, Profibus DP V1 , slot A: communication module, Profibus DP V1 , slot A: communication module, PROFINET , slot A: communication module, PROFINET , slot A: communication module, PROFINET , slot A: communication module, DeviceNet , slot A: communication module, DeviceNet , slot A: communication module, DeviceNet , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, Modbus TCP/EtherNet/IP , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen daisy chain RJ45 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen SUB-D 9 , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A: communication module, CANopen screw terminals , slot A/slot B: digital and analog I/O extension module , slot A/slot B: digital and analog I/O extension module , slot A/slot B: output relay extension module , slot A/slot B: output relay extension module , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , slot A: communication module, Ethernet IP/Modbus TCP/MD-Link , communication module, BACnet MS/TP , communication module, BACnet MS/TP , communication module, Ethernet Powerlink , communication module, Ethernet Powerlink |
Length |
58.000 cm |