variable speed drive, ATV320, 0.55 kW, 380…500 V, 3 phases, book

ATV320U06N4B
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Altivar 320 variable speed drive can feed 3-phase synchronous and asynchronous motors. Its book form factor allows for a simple and compact installation in your automation cabinets. It works at a rated power up to 0.55kW / 0.75hp and a rated voltage from 380V to 500V AC. Its robust design with IEC 60721-3-3 class 3C3 coated printed circuit boards allows to extend machine availability in harsh environmental conditions, for example at ambient temperatures of up to 60°C without the need of additional cooling. It incorporates functions suitable for the most common applications, including torque and speed accuracy at very low speed, high dynamic performance with flux vector control without sensor and extended frequency range for high-speed motors. It also incorporates parallel connection of motors and special drives using the voltage/frequency ratio and static speed accuracy and energy saving for open-loop synchronous motors. The drive software includes 5 safety functions that help machines meet safety requirements, whether or not they are used in conjunction with a Preventa safety module. These safety functions are configured using SoMove software. Altivar Machine ATV320 was designed for Original Equipment Manufacturers (OEMs) that meets simple and advanced application requirements covered for packaging, material handling, textile, material working, mechanical actuators and hoisting. It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, NOM, EAC and RCM certified. Mounting accessories and external options (braking resistors, line chokes, motor chokes, additional EMC filters) are available with Altivar Machine ATV320 drives. The type of external accessories and options depends on the drive rating. It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes. It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV320 drives directly in SoMachine and SoMove software by means of the same software brick (DTM).

Product Details

[us] Rated Supply Voltage 380...500 V
Ambient Air Temperature for Operation -10-60 °C
Ambient Air Temperature for Storage -25-70 °C
Depth 245.0 mm
Electromagnetic Compatibility electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
Height 325.0 mm
Ip Degree of Protection IP20
Marking CE
Mounting Mode cabinet mount
Nema Degree of Protection not applicable
Net Weight 2.5 kg
Network Frequency 50...60 Hz
Network Number of Phases 3 phases
Operating Position vertical +/- 10 degree
Overvoltage Category III
Pollution Degree 2
Power Dissipation In W fan: 27.0 W at 380 V, switching frequency 4 kHz
Product Certifications CE
Product or Component Type variable speed drive
Product Specific Application complex machines
Protection Type input phase breaks: drive
Range of Product Altivar Machine ATV320
Standards EN/IEC 61800-5-1
Width 45.0 mm
1 Phase Low Current Possible false
4 Quadrant Operation Possible true
Acceleration and Deceleration Ramps linear
Accuracy +/- 0.7 % AI1, AI2, AI3 for a temperature of -10...60 °C analog input
Ambient Air Transport Temperature -25-70 °C
Analogue Input Number 3
Analogue Input Type AI1 voltage: 0...10 V DC, impedance: 30 kOhm, resolution 10 bits
Analogue Output Number 1
Analogue Output Type software-configurable current AQ1: 0...20 mA impedance 800 Ohm, resolution 10 bits
Apparent Power 1.9 kVA at 500 V (heavy duty)
Application in Domestic and Commercial Area Permitted false
Application in Industrial Area Permitted true
Asynchronous Motor Control Profile voltage/frequency ratio, 5 points
Base Load Current at High Overload 4.1 A
Brake Chopper Integrated true
Braking to Standstill by DC injection
Capacity of Dc Link 220 µF
Communication Port Protocol Modbus serial
Computer Port true
Design of Frequency Changer U converter
Discrete Input Logic positive logic (source)
Discrete Input Number 7
Discrete Input Type STO safe torque off, 24 V DC, impedance: 1.5 kOhm
Discrete Output Number 3
Discrete Output Type open collector DQ+ 0-1 kHz 30 V DC 100 mA
Emc Filter Class C2 EMC filter integrated
Emc Limit Value (complied) true
Encoder Protocol RS 422
Environmental Class (during Operation) class 3C3 according to IEC 60721-3-3
Environmental Class (during Storage) class 1C3 according to EN 60721-3
Environmental Class (during Transport) class 2C3 according to EN 60721-3
Format of the Drive book
Housing Material plastic
Line Current 2.8 A at 380 V (heavy duty)
Linearity Error AI1, AI2, AI3: +/- 0.2...0.5 % of maximum value for analog input
Maximum Acceleration Under Shock Impact (during Operation) 150 m/s² at 11 ms
Maximum Acceleration Under Shock Load (during Storage) 150 m/s² at 11 ms
Maximum Acceleration Under Shock Load (during Transport) 150 m/s² at 11 ms
Maximum Acceleration Under Vibrational Stress (during Operation) 10 m/s² at 13...200 Hz
Maximum Acceleration Under Vibratory Load (during Storage) 10 m/s² at 13...200 Hz
Maximum Acceleration Under Vibratory Load (during Transport) 10 m/s² at 13...200 Hz
Maximum Associated Fuse Rating 8.0 A
Maximum Deflection Under Vibratory Load (during Operation) 1.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Storage) 3.5 mm at 2...13 Hz
Maximum Deflection Under Vibratory Load (during Transport) 3.5 mm at 2...13 Hz
Maximum Input Current 2.8 A
Maximum Output Frequency 0.599 kHz
Maximum Output Voltage 500 V
Maximum Switching Current relay output R1A, R1B, R1C on resistive load, cos phi = 1 : 3 A at 250 V AC
Method of Access slave CANopen
Minimum Switching Current relay output R1A, R1B, R1C, R2A, R2C: 5 mA at 24 V DC
Motor Power Kw 0.55 kW for heavy duty
Motor Slip Compensation automatic whatever the load
Nominal Output Current 1.9 A
Nominal Output Power 0.55 kW
Nominal Switching Frequency 4 kHz
Number of Hw Interfaces Industrial Ethernet 0.0
Number of Hw Interfaces Other 1.0
Number of Hw Interfaces Parallel 0.0
Number of Hw Interfaces Profinet 0.0
Number of Hw Interfaces Serial Rs232 0.0
Number of Hw Interfaces Serial Rs422 0.0
Number of Hw Interfaces Serial Rs485 1.0
Number of Hw Interfaces Serial Tty 0.0
Number of Hw Interfaces Usb 0.0
Number of Input Phases 3
Number of Output Phases 3
Operating Element Present true
Optical Interface Present false
Option Card communication module, CANopen
Permitted Relative Humidity (during Operation) class 3K5 according to EN 60721-3
Permitted Relative Humidity (during Storage) class 1K5 according to EN 60721-3
Permitted Relative Humidity (during Transport) class 2K5 according to EN 60721-3
Power Loss Per Device Current Dependent 27.0 W
Power Loss Static Current Independent 27.0 W
Prospective Line Isc 5 kA
Refresh Time logic input (DI1...DI4): 8 ms
Regulation Loop adjustable PID regulator
Relative Symmetric Mains Voltage Tolerance 10 %
Relative Symmetric Network Frequency Tolerance 5 %
Relay Output Type configurable relay logic R1A 1 NO electrical durability 100000 cycles
Sampling Duration 2 ms (AI1, AI2, AI3) - analog input
Speed Accuracy +/- 10 % of nominal slip 0.2 Tn to Tn
Supporting Protocol for Asi false
Supporting Protocol for As-interface Safety at Work false
Supporting Protocol for Bacnet false
Supporting Protocol for Can true
Supporting Protocol for Data-highway false
Supporting Protocol for Devicenet true
Supporting Protocol for Devicenet Safety false
Supporting Protocol for Ethernet/ip true
Supporting Protocol for Foundation Fieldbus false
Supporting Protocol for Interbus false
Supporting Protocol for Interbus-safety false
Supporting Protocol for Knx false
Supporting Protocol for Lon false
Supporting Protocol for Modbus true
Supporting Protocol for Other Bus Systems true
Supporting Protocol for Profibus true
Supporting Protocol for Profinet Cba false
Supporting Protocol for Profinet Io true
Supporting Protocol for Profisafe false
Supporting Protocol for Safetybus p false
Supporting Protocol for Sercos false
Supporting Protocol for Suconet false
Supporting Protocol for Tcp/ip true
Switching Frequency 2...16 kHz adjustable
Synchronous Motor Control Profile vector control without sensor
Transient Overtorque 170-200 % of nominal motor torque
Variant standard version
Volume of Cooling Air 9.4 m3/h
With Safety Function Safe Brake Management (sbc/sbt) false
With Safety Function Safe Direction (sdi) false
With Safety Function Safe Operating Stop (sos) false
With Safety Function Safe Position (sp) false
With Safety Function Safe Programmable Logic false
With Safety Function Safe Speed Monitor (ssm) false
With Safety Function Safe Stop 1 (ss1) true
With Safety Function Safe Torque Off (sto) true
With Safety Function Safely Limited Position (slp) false
With Safety Function Safely Limited Speed (sls) true
With Sft Fct Safe Stop 2 (ss2) false

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: variable speed drive, ATV320, 0.55 kW, 380…500 V, 3 phases, book
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.