variable speed drive, Altivar Machine ATV340, 45kW, heavy duty, 400V, 3 phases, Ethernet
calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
variable speed drive, Altivar Machine ATV340, 45kW, heavy duty, 400V, 3 phases, Ethernet
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Range of product | ALTIVAR MACHINE ATV340 |
|---|---|
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | MACHINE |
| Mounting mode | WALL MOUNT |
| Variant | STANDARD VERSION |
| Communication port protocol | MODBUS TCPMODBUS SERIALETHERNET/IP |
| Option card | COMMUNICATION MODULE, PROFINETCOMMUNICATION MODULE, DEVICENETCOMMUNICATION MODULE, CANOPENCOMMUNICATION MODULE, ETHERCAT |
| Network number of phases | 3 PHASES |
| Supply frequency | 50...60 HZ +/- 5 % |
| [Us] rated supply voltage | 380...480 V - 15...10 % |
| nominal output current | 88.0 A |
| Motor power kW | 55 KW FOR NORMAL DUTY45 KW FOR HEAVY DUTY |
| Motor power hp | 75 HP FOR NORMAL DUTY60 HP FOR HEAVY DUTY |
| EMC filter | CLASS C3 EMC FILTER INTEGRATED |
| IP degree of protection | IP20 |
| Degree of protection | UL TYPE 1 |
| Discrete input number | 8 |
| Discrete input type | PTI SAFE TORQUE OFF: 0…30 KHZ, 24 V DC (30 V)DI1...DI5 PROGRAMMABLE AS PULSE INPUT, 24 V DC (30 V), IMPEDANCE: 3.5 KOHM PROGRAMMABLE |
| number of preset speeds | 16 PRESET SPEEDS |
| Discrete output number | 1.0 |
| Discrete output type | PROGRAMMABLE OUTPUT DQ1, DQ2 30 V DC 100 MA |
| Analogue input number | 3 |
| Analogue input type | AI1 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 12 BITSAI1 SOFTWARE-CONFIGURABLE TEMPERATURE PROBE OR WATER LEVEL SENSORAI1 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V DC, IMPEDANCE: 31.5 KOHM, RESOLUTION 12 BITSAI2 SOFTWARE-CONFIGURABLE VOLTAGE: - 10...10 V DC, IMPEDANCE: 31.5 KOHM, RESOLUTION 12 BITS |
| Analogue output number | 2 |
| Analogue output type | SOFTWARE-CONFIGURABLE VOLTAGE AQ1, AQ2: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE CURRENT AQ1, AQ2: 0...20 MA IMPEDANCE 500 OHM, RESOLUTION 10 BITS |
| Relay output number | 3 |
| Relay output type | RELAY OUTPUTS R1ARELAY OUTPUTS R1C ELECTRICAL DURABILITY 100000 CYCLESRELAY OUTPUTS R2ARELAY OUTPUTS R2C ELECTRICAL DURABILITY 100000 CYCLES |
| Maximum switching current | RELAY OUTPUT R1C ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1C ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DCRELAY OUTPUT R2C ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 250 V ACRELAY OUTPUT R2C ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 30 V DCRELAY OUTPUT R2C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R2C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DC |
| Minimum switching current | RELAY OUTPUT R1B: 5 MA AT 24 V DCRELAY OUTPUT R2C: 5 MA AT 24 V DC |
| Physical interface | 2-WIRE RS 485 |
| Connector type | 3 RJ45 |
| Method of access | SLAVE MODBUS RTUSLAVE MODBUS TCP |
| Transmission rate | 4.8 KBIT/S9.6 KBIT/S19.2 KBIT/S38.4 KBIT/S |
| Transmission frame | RTU |
| Number of addresses | 1…247 |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY |
| Type of polarization | NO IMPEDANCE |
| 4 quadrant operation possible | TRUE |
| Asynchronous motor control profile | CONSTANT TORQUE STANDARDOPTIMIZED TORQUE MODEVARIABLE TORQUE STANDARD |
| Synchronous motor control profile | RELUCTANCE MOTORPERMANENT MAGNET MOTOR |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| Maximum output frequency | 0.599 KHZ |
| Acceleration and deceleration ramps | S, U OR CUSTOMIZEDLINEAR ADJUSTABLE SEPARATELY FROM 0.01...9999 S |
| Motor slip compensation | NOT AVAILABLE IN PERMANENT MAGNET MOTOR LAWCAN BE SUPPRESSEDADJUSTABLEAUTOMATIC WHATEVER THE LOAD |
| Switching frequency | 1...8 KHZ ADJUSTABLE2.5...8 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 2.5 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | TRUE |
| Line current | 97.2 A AT 380 V (NORMAL DUTY)84.2 A AT 480 V (NORMAL DUTY)81.4 A AT 380 V (HEAVY DUTY)71.8 A AT 480 V (HEAVY DUTY) |
| Line current | 97.2 A AT 380 V WITH INTERNAL LINE CHOKE (NORMAL DUTY)84.2 A AT 480 V WITH INTERNAL LINE CHOKE (NORMAL DUTY)81.4 A AT 380 V WITH INTERNAL LINE CHOKE (HEAVY DUTY)71.8 A AT 480 V WITH INTERNAL LINE CHOKE (HEAVY DUTY)81.4 A71.8 A |
| Maximum input current | 97.2 A |
| Maximum output voltage | 480 V |
| Apparent power | 70 KVA AT 480 V (NORMAL DUTY)59.7 KVA AT 480 V (HEAVY DUTY) |
| Maximum transient current | 127.2 A DURING 60 S (NORMAL DUTY)132 A DURING 60 S (HEAVY DUTY)127.2 A DURING 2 S (NORMAL DUTY)132 A DURING 2 S (HEAVY DUTY) |
| Electrical connection | SCREW TERMINAL, CLAMPING CAPACITY: 0.75...1.5 MM² FOR CONTROLSCREW TERMINAL, CLAMPING CAPACITY: 70...120 MM² FOR LINE SIDESCREW TERMINAL, CLAMPING CAPACITY: 70...120 MM² FOR DC BUSSCREW TERMINAL, CLAMPING CAPACITY: 70...120 MM² FOR MOTOR |
| Prospective line Isc | 50 KA |
| Base load current at high overload | 88.0 A |
| Base load current at low overload | 106.0 A |
| Power dissipation in W | NATURAL CONVECTION: 105 W AT 380 V, SWITCHING FREQUENCY 4 KHZ (HEAVY DUTY)FORCED CONVECTION: 943 W AT 380 V, SWITCHING FREQUENCY 4 KHZ (HEAVY DUTY)NATURAL CONVECTION: 115 W AT 380 V, SWITCHING FREQUENCY 4 KHZ (NORMAL DUTY)FORCED CONVECTION: 917 W AT 380 V, SWITCHING FREQUENCY 4 KHZ (NORMAL DUTY) |
| Electrical connection | CONTROL: SCREW TERMINAL 0.75...1.5 MM²/AWG 18...AWG 16LINE SIDE: SCREW TERMINAL 70...120 MM²/AWG 1/0...250 KCMILDC BUS: SCREW TERMINAL 70...120 MM²/AWG 1/0...250 KCMILMOTOR: SCREW TERMINAL 70...120 MM²/AWG 1/0...250 KCMIL |
| With safety function Safely Limited Speed (SLS) | TRUE |
| With safety function Safe brake management (SBC/SBT) | TRUE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | TRUE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | TRUE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | THERMAL PROTECTION: MOTORSAFE TORQUE OFF: MOTORMOTOR PHASE LOSS: MOTORTHERMAL PROTECTION: DRIVESAFE TORQUE OFF: DRIVEOVERHEATING: DRIVEOVERCURRENT: DRIVEOUTPUT OVERCURRENT BETWEEN MOTOR PHASE AND EARTH: DRIVEOUTPUT OVERCURRENT BETWEEN MOTOR PHASES: DRIVESHORT-CIRCUIT BETWEEN MOTOR PHASE AND EARTH: DRIVESHORT-CIRCUIT BETWEEN MOTOR PHASES: DRIVEMOTOR PHASE LOSS: DRIVEDC BUS OVERVOLTAGE: DRIVELINE SUPPLY OVERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVEINPUT SUPPLY LOSS: DRIVEEXCEEDING LIMIT SPEED: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVE |
| Width | 271.0 MM |
| Height | 908.0 MM |
| Depth | 309.0 MM |
| Product weight | 56.4 KG |
| Continuous output current | 106 A AT 4 KHZ FOR NORMAL DUTY88 A AT 4 KHZ FOR HEAVY DUTY |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | ULCSATÜVEACCTick |
| Marking | CE |
| Standards | IEC 61800-3IEC 61800-5-1IEC 60721-3IEC 61508IEC 13849-1UL 618000-5-1UL 508CIEC 61000-3-12 |
| Assembly style | WITH HEAT SINK |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S3 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Permitted relative humidity (during operation) | CLASS 3K5 ACCORDING TO EN 60721-3 |
| Volume of cooling air | 295.0 M3/H |
| Type of cooling | FORCED CONVECTION |
| Overvoltage category | CLASS III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Noise level | 62.4 DB |
| Pollution degree | 2 |
| Ambient air transport temperature | -40…70 °C |
| Ambient air temperature for operation | -15…50 °C WITHOUT DERATING (VERTICAL POSITION)50…60 °C WITH DERATING FACTOR (VERTICAL POSITION) |
| Ambient air temperature for storage | -40…70 °C |
| Isolation | BETWEEN POWER AND CONTROL TERMINALS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 60.000 CM |
| Package 1 Width | 112.000 CM |
| Package 1 Length | 44.000 CM |
| Package 1 Weight | 57.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 84 |
| Total lifecycle Carbon footprint | 16 419 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 492.3586502980998 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 492 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 12.257436481864733 |
| Carbon footprint of the distribution phase [A4] | 12 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 13.925355800769562 |
| Carbon footprint of the installation phase [A5] | 14 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15819.10976879447 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15 819 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 81.47692006172042 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 81 kg CO2 eq. |
| SCIP Number | B8d5fdde-166b-4332-b5d0-afde1be95439 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Range of product | ALTIVAR MACHINE ATV340 |
|---|---|
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | MACHINE |
| Mounting mode | WALL MOUNT |
| Variant | STANDARD VERSION |
| Communication port protocol | MODBUS TCPMODBUS SERIALETHERNET/IP |
| Option card | COMMUNICATION MODULE, PROFINETCOMMUNICATION MODULE, DEVICENETCOMMUNICATION MODULE, CANOPENCOMMUNICATION MODULE, ETHERCAT |
| Network number of phases | 3 PHASES |
| Supply frequency | 50...60 HZ +/- 5 % |
| [Us] rated supply voltage | 380...480 V - 15...10 % |
| nominal output current | 88.0 A |
| Motor power kW | 55 KW FOR NORMAL DUTY45 KW FOR HEAVY DUTY |
| Motor power hp | 75 HP FOR NORMAL DUTY60 HP FOR HEAVY DUTY |
| EMC filter | CLASS C3 EMC FILTER INTEGRATED |
| IP degree of protection | IP20 |
| Degree of protection | UL TYPE 1 |
| Discrete input number | 8 |
| Discrete input type | PTI SAFE TORQUE OFF: 0…30 KHZ, 24 V DC (30 V)DI1...DI5 PROGRAMMABLE AS PULSE INPUT, 24 V DC (30 V), IMPEDANCE: 3.5 KOHM PROGRAMMABLE |
| number of preset speeds | 16 PRESET SPEEDS |
| Discrete output number | 1.0 |
| Discrete output type | PROGRAMMABLE OUTPUT DQ1, DQ2 30 V DC 100 MA |
| Analogue input number | 3 |
| Analogue input type | AI1 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 12 BITSAI1 SOFTWARE-CONFIGURABLE TEMPERATURE PROBE OR WATER LEVEL SENSORAI1 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V DC, IMPEDANCE: 31.5 KOHM, RESOLUTION 12 BITSAI2 SOFTWARE-CONFIGURABLE VOLTAGE: - 10...10 V DC, IMPEDANCE: 31.5 KOHM, RESOLUTION 12 BITS |
| Analogue output number | 2 |
| Analogue output type | SOFTWARE-CONFIGURABLE VOLTAGE AQ1, AQ2: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE CURRENT AQ1, AQ2: 0...20 MA IMPEDANCE 500 OHM, RESOLUTION 10 BITS |
| Relay output number | 3 |
| Relay output type | RELAY OUTPUTS R1ARELAY OUTPUTS R1C ELECTRICAL DURABILITY 100000 CYCLESRELAY OUTPUTS R2ARELAY OUTPUTS R2C ELECTRICAL DURABILITY 100000 CYCLES |
| Maximum switching current | RELAY OUTPUT R1C ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1C ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DCRELAY OUTPUT R2C ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 250 V ACRELAY OUTPUT R2C ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 30 V DCRELAY OUTPUT R2C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R2C ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DC |
| Minimum switching current | RELAY OUTPUT R1B: 5 MA AT 24 V DCRELAY OUTPUT R2C: 5 MA AT 24 V DC |
| Physical interface | 2-WIRE RS 485 |
| Connector type | 3 RJ45 |
| Method of access | SLAVE MODBUS RTUSLAVE MODBUS TCP |
| Transmission rate | 4.8 KBIT/S9.6 KBIT/S19.2 KBIT/S38.4 KBIT/S |
| Transmission frame | RTU |
| Number of addresses | 1…247 |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY |
| Type of polarization | NO IMPEDANCE |
| 4 quadrant operation possible | TRUE |
| Asynchronous motor control profile | CONSTANT TORQUE STANDARDOPTIMIZED TORQUE MODEVARIABLE TORQUE STANDARD |
| Synchronous motor control profile | RELUCTANCE MOTORPERMANENT MAGNET MOTOR |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| Maximum output frequency | 0.599 KHZ |
| Acceleration and deceleration ramps | S, U OR CUSTOMIZEDLINEAR ADJUSTABLE SEPARATELY FROM 0.01...9999 S |
| Motor slip compensation | NOT AVAILABLE IN PERMANENT MAGNET MOTOR LAWCAN BE SUPPRESSEDADJUSTABLEAUTOMATIC WHATEVER THE LOAD |
| Switching frequency | 1...8 KHZ ADJUSTABLE2.5...8 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 2.5 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | TRUE |
| Line current | 97.2 A AT 380 V (NORMAL DUTY)84.2 A AT 480 V (NORMAL DUTY)81.4 A AT 380 V (HEAVY DUTY)71.8 A AT 480 V (HEAVY DUTY) |
| Line current | 97.2 A AT 380 V WITH INTERNAL LINE CHOKE (NORMAL DUTY)84.2 A AT 480 V WITH INTERNAL LINE CHOKE (NORMAL DUTY)81.4 A AT 380 V WITH INTERNAL LINE CHOKE (HEAVY DUTY)71.8 A AT 480 V WITH INTERNAL LINE CHOKE (HEAVY DUTY)81.4 A71.8 A |
| Maximum input current | 97.2 A |
| Maximum output voltage | 480 V |
| Apparent power | 70 KVA AT 480 V (NORMAL DUTY)59.7 KVA AT 480 V (HEAVY DUTY) |
| Maximum transient current | 127.2 A DURING 60 S (NORMAL DUTY)132 A DURING 60 S (HEAVY DUTY)127.2 A DURING 2 S (NORMAL DUTY)132 A DURING 2 S (HEAVY DUTY) |
| Electrical connection | SCREW TERMINAL, CLAMPING CAPACITY: 0.75...1.5 MM² FOR CONTROLSCREW TERMINAL, CLAMPING CAPACITY: 70...120 MM² FOR LINE SIDESCREW TERMINAL, CLAMPING CAPACITY: 70...120 MM² FOR DC BUSSCREW TERMINAL, CLAMPING CAPACITY: 70...120 MM² FOR MOTOR |
| Prospective line Isc | 50 KA |
| Base load current at high overload | 88.0 A |
| Base load current at low overload | 106.0 A |
| Power dissipation in W | NATURAL CONVECTION: 105 W AT 380 V, SWITCHING FREQUENCY 4 KHZ (HEAVY DUTY)FORCED CONVECTION: 943 W AT 380 V, SWITCHING FREQUENCY 4 KHZ (HEAVY DUTY)NATURAL CONVECTION: 115 W AT 380 V, SWITCHING FREQUENCY 4 KHZ (NORMAL DUTY)FORCED CONVECTION: 917 W AT 380 V, SWITCHING FREQUENCY 4 KHZ (NORMAL DUTY) |
| Electrical connection | CONTROL: SCREW TERMINAL 0.75...1.5 MM²/AWG 18...AWG 16LINE SIDE: SCREW TERMINAL 70...120 MM²/AWG 1/0...250 KCMILDC BUS: SCREW TERMINAL 70...120 MM²/AWG 1/0...250 KCMILMOTOR: SCREW TERMINAL 70...120 MM²/AWG 1/0...250 KCMIL |
| With safety function Safely Limited Speed (SLS) | TRUE |
| With safety function Safe brake management (SBC/SBT) | TRUE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | TRUE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | TRUE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | THERMAL PROTECTION: MOTORSAFE TORQUE OFF: MOTORMOTOR PHASE LOSS: MOTORTHERMAL PROTECTION: DRIVESAFE TORQUE OFF: DRIVEOVERHEATING: DRIVEOVERCURRENT: DRIVEOUTPUT OVERCURRENT BETWEEN MOTOR PHASE AND EARTH: DRIVEOUTPUT OVERCURRENT BETWEEN MOTOR PHASES: DRIVESHORT-CIRCUIT BETWEEN MOTOR PHASE AND EARTH: DRIVESHORT-CIRCUIT BETWEEN MOTOR PHASES: DRIVEMOTOR PHASE LOSS: DRIVEDC BUS OVERVOLTAGE: DRIVELINE SUPPLY OVERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVEINPUT SUPPLY LOSS: DRIVEEXCEEDING LIMIT SPEED: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVE |
| Width | 271.0 MM |
| Height | 908.0 MM |
| Depth | 309.0 MM |
| Product weight | 56.4 KG |
| Continuous output current | 106 A AT 4 KHZ FOR NORMAL DUTY88 A AT 4 KHZ FOR HEAVY DUTY |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | ULCSATÜVEACCTick |
| Marking | CE |
| Standards | IEC 61800-3IEC 61800-5-1IEC 60721-3IEC 61508IEC 13849-1UL 618000-5-1UL 508CIEC 61000-3-12 |
| Assembly style | WITH HEAT SINK |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S3 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Permitted relative humidity (during operation) | CLASS 3K5 ACCORDING TO EN 60721-3 |
| Volume of cooling air | 295.0 M3/H |
| Type of cooling | FORCED CONVECTION |
| Overvoltage category | CLASS III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Noise level | 62.4 DB |
| Pollution degree | 2 |
| Ambient air transport temperature | -40…70 °C |
| Ambient air temperature for operation | -15…50 °C WITHOUT DERATING (VERTICAL POSITION)50…60 °C WITH DERATING FACTOR (VERTICAL POSITION) |
| Ambient air temperature for storage | -40…70 °C |
| Isolation | BETWEEN POWER AND CONTROL TERMINALS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 60.000 CM |
| Package 1 Width | 112.000 CM |
| Package 1 Length | 44.000 CM |
| Package 1 Weight | 57.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 84 |
| Total lifecycle Carbon footprint | 16 419 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 492.3586502980998 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 492 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 12.257436481864733 |
| Carbon footprint of the distribution phase [A4] | 12 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 13.925355800769562 |
| Carbon footprint of the installation phase [A5] | 14 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15819.10976879447 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 15 819 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 81.47692006172042 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 81 kg CO2 eq. |
| SCIP Number | B8d5fdde-166b-4332-b5d0-afde1be95439 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |