variable speed drive, Altivar Machine ATV340, 37kW, heavy duty, 400V, 3 phases, Ethernet

ATV340D37N4E
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Altivar 340 variable speed drive can feed 3-phase synchronous and asynchronous motors in open and closed loop control.|Altivar Machine ATV340 drives are sized heavy duty as standard.|It works at a rated power up to 37kW / 50hp and a rated voltage from 380V to 480V AC.|ATV340 has been designed to meet the needs of applications for harsh environments, such as vibration, shock and non-conductive dust and where high temperature resistance up to 60 °C is needed.|This product integrates Modbus serial line communication protocols as standard.|This drive features multi-protocol Ethernet embedded, it consists of Ethernet IP and Modbus TCP communication interfaces.|it weighs 28.4kg and its dimensions are, 213mm wide, 660mm high, 262mm deep.ATV340 incorporates functions and features suitable for the most common applications, including packaging, material handling, material working, hoisting.|It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions), IEC 60721-3, IEC 61508, IEC 13849-1. It is also CE, UL, CSA, and TÜV certified.|Accessories and options (encoder interface modules, I/O expansion modules, communication modules, braking resistors, line chokes, additional EMC filters) are available with Altivar Machine ATV340 drives, depending on the drive rating.It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes.|It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV340 drives directly in SoMachine and SoMove software by means of the same software brick (DTM).|It is labeled Green Premium and complies with environmental protection directives such as RoHS, WEEE, etc.

Product Details

[us] Rated Supply Voltage 380...480 V - 15...10 %
Ip Degree of Protection IP20
Mounting Mode wall mount
Network Number of Phases 3 phases
Product or Component Type variable speed drive
Product Specific Application machine
Range of Product Altivar Machine ATV340
Communication Port Protocol Modbus TCP#|#Modbus serial#|#EtherNet/IP
Degree of Protection UL type 1
Emc Filter class C3 EMC filter integrated
Motor Power Hp 60 hp for normal duty , 50 hp for heavy duty
Motor Power Kw 45 kW for normal duty , 37 kW for heavy duty
Nominal Output Current 74.5 A
Option Card communication module, PROFINET , communication module, DeviceNet , communication module, CANopen , communication module, EtherCAT
Supply Frequency 50...60 Hz +/- 5 %
Variant standard version

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: variable speed drive, Altivar Machine ATV340, 37kW, heavy duty, 400V, 3 phases, Ethernet
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.