calcActive())">
variable speed drive, Altivar Machine ATV340, 18kW, heavy duty, 400V, 3 phases
ATV340D18N4
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV340D18N4
variable speed drive, Altivar Machine ATV340, 18kW, heavy duty, 400V, 3 phases
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
This Altivar 340 variable speed drive can feed 3-phase synchronous and asynchronous motors in open and closed loop control.|Altivar Machine ATV340 drives are sized heavy duty as standard.|It works at a rated power up to 18.5kW / 25hp and a rated voltage from 380V to 480V AC.|ATV340 has been designed to meet the needs of applications for harsh environments, such as vibration, shock and non-conductive dust and where high temperature resistance up to 60 °C is needed.|This product integrates Modbus serial line communication protocols as standard.it weighs 10.2kg and its dimensions are, 180mm wide, 385mm high, 249mm deep.ATV340 incorporates functions and features suitable for the most common applications, including packaging, material handling, material working, hoisting.|It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions), IEC 60721-3, IEC 61508, IEC 13849-1. It is also CE, UL, CSA, and TÜV certified.|Accessories and options (encoder interface modules, I/O expansion modules, communication modules, braking resistors, line chokes, additional EMC filters) are available with Altivar Machine ATV340 drives, depending on the drive rating.It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes.|It is fully integrated inside Schneider Electric’s EcoStruxure Machine through DTM. It is possible to configure, control, and diagnose ATV340 drives directly in SoMachine and SoMove software by means of the same software brick (DTM).|It is labeled Green Premium and complies with environmental protection directives such as RoHS, WEEE, etc.
Product Details
[us] Rated Supply Voltage | 380...480 V - 15...10 % |
---|---|
Ip Degree of Protection | IP20 |
Mounting Mode | cabinet mount |
Network Number of Phases | 3 phases |
Product or Component Type | variable speed drive |
Product Specific Application | machine |
Range of Product | Altivar Machine ATV340 |
Communication Port Protocol | Modbus serial |
Emc Filter | class C3 EMC filter integrated |
Motor Power Hp | 30 hp for normal duty , 25 hp for heavy duty |
Motor Power Kw | 22 kW for normal duty , 18.5 kW for heavy duty |
Nominal Output Current | 39.0 A |
Option Card | communication module, Profibus DP V1 , communication module, PROFINET , communication module, DeviceNet , communication module, CANopen , communication module, EtherCAT |
Supply Frequency | 50...60 Hz +/- 5 % |
Variant | standard version |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review