calcActive())">
variable speed drive, Altivar 212, 3kW, 480V, 3 phases, with EMC, IP21
ATV212HU30N4
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV212HU30N4
variable speed drive, Altivar 212, 3kW, 480V, 3 phases, with EMC, IP21
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
This Altivar 212 variable speed drive can feed 3-phase asynchronous motors.|Its protection index is IP21 and it has a built-in EMC filter.|It works at a rated power up to 3kW and a rated voltage from 380V to 480V AC.|Its design is based on eco-energy with a reduction in energy consumption of up to 70% compared to a conventional control system.|Thanks to its cable temperature rise reduction technology, the Altivar 212 drive offers immediate, disturbance-free operation avoiding additional options such as a line choke or DC choke to deal with current harmonics.It weighs 3.35kg and its dimensions are, 142mm wide, 184mm high, 150mm deep.It is specifically designed for the most common fluid management applications in tertiary sector buildings (HVAC) like heating, ventilation, air conditioning and pumping.|It conforms to international standards IEC/EN 61800-5-1 and IEC/EN 61800-3 (immunity and conducted and radiated EMC emissions). It is also CE, UL, CSA, C-Tick and NOM certified.|The Altivar 212 offers optional motor chokes which can increase the maximum cable lengths between the drive and the motor and limit disturbance at the motor terminals.It is designed to be mounted in vertical position (+/- 10 °) on a panel, thanks to 4 fixing holes.|The Altivar 212 drive can easily be adapted to all building management systems thanks to its numerous functions and communication protocols integrated as standard, Modbus, METASYS N2, APOGEE FLN P1 and BACnet.|It is labeled Green Premium and complies with environmental protection directives such as RoHS, WEEE, etc.
Product Details
[us] Rated Supply Voltage | 380...480 V - 15...10 % |
---|---|
Device Short Name | ATV212 |
Ip Degree of Protection | IP21 |
Network Number of Phases | 3 phases |
Product Destination | asynchronous motors |
Product or Component Type | variable speed drive |
Product Specific Application | pumps and fans in HVAC |
Range of Product | Altivar 212 |
Communication Port Protocol | METASYS N2#|#LonWorks#|#Modbus#|#BACnet#|#APOGEE FLN |
Emc Filter | Class C2 EMC filter integrated |
Line Current | 4.9 A at 480 V , 6.2 A at 380 V |
Motor Power Hp | 4 hp |
Motor Power Kw | 3 kW |
Supply Frequency | 50...60 Hz - 5...5 % |
Supply Voltage Limits | 323-528 V |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review