USB charger, New Unica, 1 module, type A+C, 12W, anthracite

NU301654
Be the first one to review this.

غير شامل الضريبة

login_green To View the best prices please Sign in / Register.
loader
تحميل...

الوصف

Charge your electrical devices with ease via the Schneider Electric New Unica A+C charger with 12W power output. The USB-A and USB-C provides total maximum 2.4A for mobile phones, earbuds, headsets, and other devices. The USB-A provides maximum 1A for small electronics devices. It charges smartphones and devices like earbuds, headsets, and other similar devices. It includes OVC III, overheat, short circuit, inrush current and overcurrent protection. Each of the USB-A and USB-C port provides maximum DC 5V 2.4A 12W power for small electronics devices, and supports proprietary protocols. This USB charger comes with 1 module. Together, the USB-A and USB-C ports provide a maximum 12W of power. The high durability USB ports allow for >10K mating cycles. It is better protected with OVC III, Overheat, Short Circuit, and Overcurrent Protection. The high durability USB ports allow for >10K mating cycles. The standby power is <0.1W and the input voltage is 100-240VAC at 50-60Hz. The product lifespan is 30,000 hours with output power 12W by 25°C. The color of the device is anthracite, and it has a matt surface finish. It complies with EN 60950-1, EN 62684, ETSI EN 301 489-4 standards. Its mounting is flush, offering a cleaner appearance. The dimensions are (W) 22.5mm x (H) 45mm x (D) 39mm. It also has an IP20 and IK04 rating. Its operating temperature is from 0°C to 40°C. The package includes a flow pack with EURO-hole. New Unica is designed with clever features to be flexible, easy to understand, and quick to install, providing solutions for all customer requirements. New Unica is a modular range that offers a wide variety of products and functions with a sleek and timeless aesthetic that integrate well with other installations. It is designed with clever features to be flexible, easy to understand and quick to install, providing convenient solutions for customer requirements.

Seller Information

الوثائق

Extended Warranty

التعليقات

كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account