
calcActive())">
universal plug in relay, Harmony Electromechanical Relays, 10A, 3CO, without LED, lockable test button, cylindrical, 120V AC
RUMC31F7
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RUMC31F7
universal plug in relay, Harmony Electromechanical Relays, 10A, 3CO, without LED, lockable test button, cylindrical, 120V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Harmony RUM universal plug-in relay uses cylindrical pins, has a control coil voltage of 120V AC and has 3 changeover contacts triple pole double throw with a rating of 10A.|It provides a complete system solution for the most demanding applications.|It also offers one-step lockable test button.|It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere.|The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts.|Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs).|
Product Details
[uc] Control Circuit Voltage | 120 V AC 50/60 Hz |
---|---|
Contacts Type and Composition | 3 C/O |
Control Type | lockable test button |
Device Short Name | RUM |
Height | 3.6 cm |
Product or Component Type | plug-in relay |
Range of Product | Harmony Electromechanical Relays |
Width | 3.5 cm |
[ithe] Conventional Enclosed Thermal Current | 10 A at -40-55 °C |
Relay Type | universal relay |
Series Name | RUM series |
Status Led | without |
Utilisation Coefficient | 20 % |
Control Type | lockable test button |
Range of Product | Harmony Electromechanical Relays |
Length | 6.9 cm |
Activity code | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review