RUMC31BD

Universal plug-in relay, 10 A, 3 CO, 24 V DC

1/1
RUMC31BD

Universal plug-in relay, 10 A, 3 CO, 24 V DC

SKU
RUMC31BD
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Universal plug-in relay, 10 A, 3 CO, 24 V DC

Description

This Harmony RUM universal plug-in relay uses cylindrical pins, has a control coil voltage of 24V DC and has 3 changeover contacts triple pole double throw with a rating of 10A." "It provides a complete system solution for the most demanding applications." "It also offers one-step lockable test button." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." 0 0 0 0 0 0 0 0 0 0

Product details

  • [ie] Rated Operational Current
    10 A at 277 V AC conforming to UL
  • [in] Rated Current
    10 A
  • [uc] Control Circuit Voltage
    24 V DC
  • [ui] Rated Insulation Voltage
    250 V conforming to IEC
  • [uimp] Rated Impulse Withstand Voltage
    4 kV (1.2/50 µs)
  • Ambient Air Temperature for Operation
    -40-55 °C
  • Ambient Air Temperature for Storage
    -40-85 °C
  • Compatibility Code
    RUM
  • Contacts Type and Composition
    3 C/O
  • Control Type
    lockable test button
  • Device Short Name
    RUM
  • Dielectric Strength
    1500 V AC between contacts with micro disconnection
  • Electrical Durability
    100000 cycles for resistive load
  • Ip Degree of Protection
    IP40
  • Maximum Switching Capacity
    2500 VA/280 W
  • Mechanical Durability
    5000000 cycles
  • Net Weight
    0.086 kg
  • Operating Position
    any position
  • Pollution Degree
    2
  • Product Certifications
    EAC
  • Product or Component Type
    plug-in relay
  • Range of Product
    Harmony Electromechanical Relays
  • Standards
    EN/IEC 61810-1
  • [ithe] Conventional Enclosed Thermal Current
    10 A at -40-55 °C
  • Average Coil Consumption
    1.4 W
  • Average Resistance
    470 Ohm at 20 °C +/- 15 %
  • Contacts Material
    AgNi
  • Device Presentation
    complete product
  • Drop-out Voltage Threshold
    >= 0.1 Uc DC
  • Load Current
    10 A at 250 V AC
  • Maximum Switching Voltage
    250 V conforming to IEC
  • Minimum Switching Capacity
    170 mW at 10 mA, 17 V
  • Operating Rate
    <= 18000 cycles/hour no-load
  • Operating Time
    20 ms at nominal voltage
  • Protection Category
    RT I
  • Rated Operational Voltage Limits
    19.2...26.4 V DC
  • Reset Time
    20 ms at nominal voltage
  • Safety Reliability Data
    B10d = 100000
  • Series Name
    Universal
  • Shape of Pin
    cylindrical
  • Shock Resistance
    10 gn (duration = 11 ms) for in operation conforming to EN/IEC 60068-2-27
  • Status Led
    without
  • Test Levels
    level A group mounting
  • Utilisation Coefficient
    20 %
  • Vibration Resistance
    3 gn, amplitude = +/- 1 mm (f = 10-150 Hz)5 cycles in operation
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Universal plug-in relay, 10 A, 3 CO, 24 V DC
Your Rating

* Required Field