
calcActive())">
Unica - USB charger - aluminium
MGU3.428.30
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.428.30
Unica - USB charger - aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Unica - USB charger - aluminium
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
[ue] Rated Operational Voltage | 100...240 V AC 50/60 Hz |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Clamping Connection Capacity | 1.5...2.5 mm² for rigid cable(s) |
Colour Tint | aluminium |
Depth | 42 mm |
Device Application | charger |
Device Mounting | flush |
Device Presentation | mechanism |
Electrical Insulation Class | class II |
Embedding Depth | 30.8 mm |
Fixing Mode | screws or claws |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Input Power | 7.5 W |
Integrated Connection Type | 1 USB 2.0 port 5 V DC, maximum load current: 1 A |
Ip Degree of Protection | IP20 |
Main Colour Tint | aluminium |
Material | ABS (acrylonitrile butadiene-styrene): centre plate |
Net Weight | 0.03 kg |
Number of Modules | 1 module |
Number of Terminals | 2 screw terminals |
Output Current | 1 A |
Power Consumption in w | 0.1 W |
Product Compatibility | all devices fulfilling the EN 62684 standard |
Product or Component Type | USB charger |
Protection Type | short-circuit protection |
Range of Product | Unica |
Shape of Screw Head | pozidriv No 1 |
Socket Number | 1 |
Standards | EN 60950-1 |
Type of Packing | flow-pack |
Type of Usb Power Supply | USB type A |
Width | 22.5 mm |
Wire Stripping Length | 8 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review