
Unica - universal fixing frame - 2 m - 1 gang
Product Details
Range | Unica |
---|---|
Accessory / Separate Part Category | fixing accessory |
Aesthetic Name | Unica |
Device Presentation | fixing frame |
Fixing Mode | screws |
Number of Gangs | 1 gang |
Number of Modules | 2 modules (1 gang) |
Product or Component Type | fixing frame |
Range of Product | Unica |