
calcActive())">
Unica - TV/FM/SAT individual socket - white
MGU3.450.18
EGP681.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.450.18
Unica - TV/FM/SAT individual socket - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Unica - TV/FM/SAT individual socket - white
EGP681.30
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | white (RAL 9003) |
Device Application | media device support |
Device Presentation | mechanism |
Main Colour Tint | white |
Product or Component Type | TV/FM/SAT socket |
Range of Product | Unica |
Tv Socket Type | TV/FM/SAT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review