
calcActive())">
Unica - TV coaxial cable - 1 m - white
MGU3.468.18
EGP257.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.468.18
Unica - TV coaxial cable - 1 m - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Unica - TV coaxial cable - 1 m - white
EGP257.95
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | white (RAL 9003) |
Device Application | connection |
Device Presentation | basic element with full cover plate |
Product or Component Type | TV coaxial cable |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review