![Unica Top - cover frame - 3 modules - rhodium black/graphite main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu66103293.jpg)
Unica Top - cover frame - 3 modules - rhodium black/graphite
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Top |
Cover Frame Colour Tint | rhodium black |
Decoration Colour | graphite |
Device Application | mounting |
Fixing Mode | clip-in |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Range of Product | Unica |