Unica Top - cover frame - 3 modules - glossy chrome/graphite
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Top |
Cover Frame Colour Tint | glossy chrome |
Decoration Colour | graphite |
Device Application | mounting |
Fixing Mode | clip-in |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Range of Product | Unica |