
Unica Top/Class - rocker switch - 2-way - 16 AX 250 VAC - 1 m - alu.
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Top - Unica Class |
Colour Tint | aluminium |
Device Application | control |
Device Presentation | mechanism |
Main Colour Tint | aluminium |
Product or Component Type | switch |
Range of Product | Unica |
Switch Function | 1-pole 2-way |