
calcActive())">
Unica Top/Class - rocker switch - 10 A
MGU3.108T.12
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.108T.12
Unica Top/Class - rocker switch - 10 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Actuator | rocker |
Aesthetic Name | Unica Top - Unica Class |
Cover Plate Colour Tint | graphite |
Device Application | control |
Device Presentation | mechanism |
Fixing Mode | clip-in |
Number of Modules | 1 module |
Product or Component Type | switch |
Range of Product | Unica |
Rated Current | 10 A at 250 V AC 50/60 Hz |
Switch Application | roller blind |
Switch Function | 2-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review