
calcActive())">
Unica Top/Class - push-button - 1-way - 10 A 250 VAC - 1 m - graph.
MGU3.106.12CN
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.106.12CN
Unica Top/Class - push-button - 1-way - 10 A 250 VAC - 1 m - graph.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Unica Top/Class - push-button - 1-way - 10 A 250 VAC - 1 m - graph.
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | push-button |
Aesthetic Name | Unica Top - Unica Class |
Ambient Air Temperature for Operation | 25-35 °C |
Ambient Air Temperature for Storage | 0-50 °C |
Cable Cross Section | 0-2.5 mm² rigid cable |
Colour Tint | graphite |
Condition of Use | impulse relay control |
Depth | 34 mm |
Device Application | bell switch |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 40000 cycles, cos phi = 0.6 |
Embedding Depth | 22 mm |
Environmental Characteristic | liquid soap |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP20 |
Main Colour Tint | graphite |
Marking | bell symbol |
Material | ASA + PC: mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.019 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Pilot Light | LED, colour: blue, current consumption: 0.15 mA, temperature rise: 15 °C |
Product or Component Type | push-button |
Range of Product | Unica |
Rated Current | 0.416666667 |
Standards | EN 60669-1 |
Switch Function | 1-pole 1-way |
Technology Type | electromechanical |
Width | 22.5 mm |
Connections - Terminals | screwless terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review