
calcActive())">
Unica Top/Class - 1 S.O. - 2P
MGU3.021.12
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.021.12
Unica Top/Class - 1 S.O. - 2P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Top - Unica Class |
Device Application | power supply |
Device Presentation | mechanism |
Main Colour Tint | graphite |
Outlet Poles Configuration | 2P with shutters |
Outlet Standard | Euroamerican |
Product or Component Type | socket-outlet |
Range of Product | Unica |
Socket Number | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account