Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6
SKU :
MGU3.414.12
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
MGU3.414.12
Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Seller will contact you for delivery fees
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
EGP613.20
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
A backorder means the item you want is currently not in stock, but we’re still allowing you to place an order for it. we will ship it to you within the estimated shipping time.
Estimated delivery:
Out of stock
Unica Top/Class - 1 RJ45 socket (S-One) - 1 m - Cat.6
EGP613.20
- Specifications
- Reviews
Overview
| Activity code | HDCWD |
|---|---|
| Range | Unica |
| Aesthetic Name | Unica Top - Unica Class |
| Colour Tint | graphite |
| Data Socket Type | RJ45 4 contact(s) Cat.6 < 250 MHz |
| Device Application | communication |
| Device Presentation | mechanism with central plate |
| Main Colour Tint | graphite |
| Product or Component Type | RJ45 connector |
| Provided Equipment | label holder |
| Range of Product | Unica |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity code | HDCWD |
|---|---|
| Range | Unica |
| Aesthetic Name | Unica Top - Unica Class |
| Colour Tint | graphite |
| Data Socket Type | RJ45 4 contact(s) Cat.6 < 250 MHz |
| Device Application | communication |
| Device Presentation | mechanism with central plate |
| Main Colour Tint | graphite |
| Product or Component Type | RJ45 connector |
| Provided Equipment | label holder |
| Range of Product | Unica |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account