
calcActive())">
Unica - rotary dimmer - 230 VAC - 40...400 W/VA - white
MGU3.511.18
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.511.18
Unica - rotary dimmer - 230 VAC - 40...400 W/VA - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Aesthetic Name | Unica (standard aesthetic) |
Cover Plate Colour Tint | white |
Device Presentation | mechanism |
Dimmer Application | inductive load |
Fixing Mode | clip-in |
Number of Modules | 2 modules |
Product or Component Type | rotary dimmer |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review