
calcActive())">
Unica - rotary dimmer - 230 VAC - 40...400 W/VA - ivory
MGU3.511.25
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.511.25
Unica - rotary dimmer - 230 VAC - 40...400 W/VA - ivory
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Unica - rotary dimmer - 230 VAC - 40...400 W/VA - ivory
Product Details
Activity code | HDCWD |
---|---|
[ue] Rated Operational Voltage | 230 V AC 50 Hz |
Aesthetic Name | Unica (standard aesthetic) |
Ambient Air Temperature for Operation | 5-30 °C |
Ambient Air Temperature for Storage | -20-60 °C |
Clamping Connection Capacity | <= 2 x 2.5 mm² |
Colour Tint | ivory |
Connected Auxiliaries | 2-way switch |
Depth | 54 mm |
Device Presentation | mechanism |
Dimmer Control | rotary push type |
Embedding Depth | 34 mm |
Environmental Characteristic | bleach |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Load Type | 230 V AC halogen lamp - 40...400 W |
Market Segment | small commercial |
Marking | L+N |
Material | ASA + PC: mechanism cover |
Net Weight | 0.071 kg |
Number of Modules | 2 modules |
Product Certifications | CE |
Product or Component Type | dimmer |
Protection Type | fuse protection |
Range of Product | Unica |
Standards | EN 60669-2-1 |
Width | 45 mm |
Connections - Terminals | screw terminals |
Maximum Permanent Current | 1.74 A |
Fuse Type | 4 Ah 5 x 20 mm 230 V 50 Hz |
Total Number Of Wires | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review