
calcActive())">
Unica - rocker switch - 1-way - 10 AX 250 VAC - 2 m - ivory
MGU3.201T.25
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.201T.25
Unica - rocker switch - 1-way - 10 AX 250 VAC - 2 m - ivory
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | ivory |
Device Application | control |
Device Presentation | mechanism |
Main Colour Tint | ivory |
Product or Component Type | switch |
Provided Equipment | internal power connection |
Range of Product | Unica |
Switch Function | 1-pole 1-way |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review