
calcActive())">
Unica - rectangular fixing frame - 6 m - 1 gang
MGU7.106
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU7.106
Unica - rectangular fixing frame - 6 m - 1 gang
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Unica - rectangular fixing frame - 6 m - 1 gang
Product Details
Range | Unica |
---|---|
Accessory / Separate Part Category | fixing accessory |
Aesthetic Name | Unica |
Depth | 6.2 mm |
Device Presentation | rectangular fixing frame |
Fixing Mode | screws |
Height | 185 mm |
Market Segment | residential |
Material | zamak |
Net Weight | 0.094 kg |
Number of Gangs | 1 gang |
Number of Modules | 6 modules (1 gang) |
Product or Component Type | fixing frame |
Range Compatibility | Unica |
Range of Product | Unica |
Shape | rectangular |
Standards | EN 60669-1 |
Width | 70 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review