![Unica - rectangular fixing frame - 4 m - 1 gang main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu7104p.jpg)
Unica - rectangular fixing frame - 4 m - 1 gang
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Accessory / Separate Part Category | fixing accessory |
Aesthetic Name | Unica |
Device Presentation | rectangular fixing frame |
Fixing Mode | screws |
Number of Gangs | 1 gang |
Number of Modules | 4 modules (1 gang) |
Product or Component Type | fixing frame |
Range of Product | Unica |