![Unica - push-button - 1-way - 10 A 250 VAC - 2 m - white main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu320618cn.jpg)
Unica - push-button - 1-way - 10 A 250 VAC - 2 m - white
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | white |
Device Application | bell switch |
Device Presentation | mechanism |
Main Colour Tint | white |
Product or Component Type | switch |
Range of Product | Unica |
Switch Function | 1-pole 1-way |