
Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - white/white - IP55
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Unica Plus - cover frame (fix. frame) - 1 gang - 4 m - white/white - IP55
Excl. Tax
Excl. Tax
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Plus |
Colour Tint | white |
Decoration Colour | white |
Device Application | mounting |
Fixing Mode | screws |
Main Colour Tint | white |
Number of Gangs | 1 gang |
Number of Modules | 4 modules |
Product or Component Type | cover frame |
Range of Product | Unica |