
calcActive())">
Unica Plus - cover frame (fix. frame) - 1 gang - 3 m - white/white - IP55
MGU11.103.18
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU11.103.18
Unica Plus - cover frame (fix. frame) - 1 gang - 3 m - white/white - IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Plus |
Colour Tint | white |
Decoration Colour | white |
Device Application | mounting |
Fixing Mode | screws |
Main Colour Tint | white |
Number of Gangs | 1 gang |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review