
calcActive())">
Unica Plus - cover frame - 3 modules - slate grey/white
MGU6.103.877
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU6.103.877
Unica Plus - cover frame - 3 modules - slate grey/white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Plus |
Cover Frame Colour Tint | slate grey |
Decoration Colour | white |
Device Application | mounting |
Fixing Mode | clip-in |
Number of Modules | 3 modules |
Product or Component Type | cover frame |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review