
calcActive())">
Unica - movement detector 2300 W - 230V AC - 2 m - white
MGU3.525.18
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.525.18
Unica - movement detector 2300 W - 230V AC - 2 m - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
"This is the Unica range motion sensor 180⁰ It is suitable for loads up to 8A The time delay can be set from 2 s to 20 min. Light sensitivity adjustable 5 to 1000 lx Two sensors can be installed in parallel allowing a larger detection area The horizontal detection area can be limited to 90⁰ left or right The sensitivity can be adjusted according to need The color of the switch is white On certain smaller area it has also presence detection performance The switch requires 3 wires (neutral) "
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Cover Plate Colour Tint | white |
Device Presentation | mechanism |
Load Type | 230 V AC contactor - 200 VA |
Product or Component Type | movement detector |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review