
calcActive())">
Unica - key card switch - 10 A - 230 VAC - 2 m - white
MGU3.283.18
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.283.18
Unica - key card switch - 10 A - 230 VAC - 2 m - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Cover Plate Colour Tint | white |
Device Application | control |
Device Presentation | mechanism |
Product or Component Type | key card switch |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review