
calcActive())">
Unica - electronic bell - 230V AC - 2 m - clip-in - ivory
MGU3.786.25
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.786.25
Unica - electronic bell - 230V AC - 2 m - clip-in - ivory
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | ivory (RAL 9010) |
Device Application | signalling |
Device Presentation | mechanism |
Fixing Mode | clip-in |
Market Segment | residential |
Number of Modules | 2 modules |
Product or Component Type | electronic bell |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review