
calcActive())">
Unica - Double USB charger - 2.1 A - white
MGU3.418.18
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.418.18
Unica - Double USB charger - 2.1 A - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Device Presentation | mechanism |
Main Colour Tint | white |
Output Current | 2.1 A |
Product or Component Type | USB charger |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review