
calcActive())">
Unica Basic - cover frame - 1 gang - technical grey/white
MGU2.002.858
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU2.002.858
Unica Basic - cover frame - 1 gang - technical grey/white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Unica Basic - cover frame - 1 gang - technical grey/white
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Basic |
Cover Frame Colour Tint | white |
Decoration Colour | white |
Depth | 14 mm |
Device Application | mounting |
Environmental Characteristic | bleach |
Fixing Mode | clip-in |
Height | 80 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Material | ASA + PC: decorative frame |
Net Weight | 0.015 kg |
Number of Gangs | 1 gang |
Product or Component Type | cover frame |
Range of Product | Unica |
Standards | EN 60669-1 |
Width | 85 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review