Unica Basic/Colors - surface mounting box w. cover frame - 2 m - 5 holes - white

MGU22.302.18
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Unica Basic/Colors - surface mounting box w. cover frame - 2 m - 5 holes - white

Product Details

Activity HDCWD
Range Unica
Aesthetic Name Unica (standard aesthetic)
Cable Entry 5 knock-outs
Colour Tint white
Depth 36 mm
Device Application mounting
Device Mounting surface
Device Presentation assembly
Environmental Characteristic UV resistant
Fixing Mode pins
Height 65 mm
Ik Degree of Protection IK01
Ip Degree of Protection IP20
Main Colour Tint white
Material ASA + PC: box
Net Weight 0.0543 kg
Number of Gangs 1 gang
Number of Modules 2 modules
Product Compatibility except stand alone electronics
Product or Component Type mounting box
Provided Equipment cover frame
Range of Product Unica
Standards UNE 60670-1
Width 65 mm
Fire Resistance 650 °C, extinction time <30 s

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Unica Basic/Colors - surface mounting box w. cover frame - 2 m - 5 holes - white
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.