
calcActive())">
Unica Allegro - cover frame - 4 modules - cream
MGU4.104.59
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU4.104.59
Unica Allegro - cover frame - 4 modules - cream
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Unica Allegro - cover frame - 4 modules - cream
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica Allegro |
Cover Frame Colour Tint | cream |
Depth | 14 mm |
Device Application | mounting |
Environmental Characteristic | alcohol |
Fixing Mode | clip-in |
Height | 80 mm |
Ik Degree of Protection | IK01 |
Ip Degree of Protection | IP20 |
Market Segment | residential |
Material | ABS (acrylonitrile butadiene-styrene): cover frame |
Net Weight | 0.02 kg |
Number of Modules | 4 modules |
Product or Component Type | cover frame |
Range of Product | Unica |
Standards | EN 60669-1 |
Width | 139 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review