
calcActive())">
Unica - 1 telephone socket - RJ11 - white
MGU3.490.18
EGP258.93
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.490.18
Unica - 1 telephone socket - RJ11 - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Unica - 1 telephone socket - RJ11 - white
EGP258.93
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | white |
Device Presentation | mechanism |
Main Colour Tint | white |
Product or Component Type | telephone socket |
Range of Product | Unica |
Telephone Socket Type | RJ11 (4 contacts) - category 3 at 16 Mbit/s |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review