
Unica - 1 S.O. - 2P
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Device Application | power supply |
Device Presentation | mechanism |
Main Colour Tint | white |
Outlet Poles Configuration | 2P with shutters |
Outlet Standard | Euroamerican |
Product or Component Type | socket-outlet |
Range of Product | Unica |
Socket Number | 1 |