
calcActive())">
Unica - 1 S.O. - 2P+E
MGU3.045.18
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.045.18
Unica - 1 S.O. - 2P+E
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Device Application | power supply |
Device Presentation | mechanism |
Main Colour Tint | white |
Outlet Poles Configuration | 2P + E with shutters |
Outlet Standard | British |
Outlet Standard Description | displaced earth |
Product or Component Type | socket-outlet |
Range of Product | Unica |
Socket Number | 1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review