![Unica - 1 S.O. - 2P+E main product photo](https://eshop-eg.se.com/media/catalog/product/cache/28c00ed9b5888254fc72cfa3f1ba1458/m/g/mgu303718.jpg)
Unica - 1 S.O. - 2P+E
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Device Application | power supply |
Device Presentation | mechanism |
Main Colour Tint | white |
Outlet Poles Configuration | 2P + E with shutters |
Outlet Standard | German |
Outlet Standard Description | side earth |
Product or Component Type | socket-outlet |
Range of Product | Unica |
Socket Number | 1 |