
calcActive())">
Unica - 1 RJ45 socket (S-One) - 1 m - Cat.6
MGU3.416.18
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MGU3.416.18
Unica - 1 RJ45 socket (S-One) - 1 m - Cat.6
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | white (RAL 9003) |
Data Socket Type | RJ45 4 contact(s) Cat.6 < 250 MHz |
Device Application | communication |
Device Presentation | mechanism with central plate |
Main Colour Tint | white |
Product or Component Type | RJ45 connector |
Provided Equipment | label holder |
Range of Product | Unica |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review