Unica - 1 RJ45 socket (S-One) - 1 m - Cat.6
Product Details
Activity | HDCWD |
---|---|
Range | Unica |
Aesthetic Name | Unica (standard aesthetic) |
Colour Tint | ivory |
Data Socket Type | RJ45 4 contact(s) Cat.6 < 250 MHz |
Device Application | communication |
Device Presentation | mechanism with central plate |
Main Colour Tint | ivory |
Product or Component Type | RJ45 connector |
Provided Equipment | label holder |
Range of Product | Unica |