
Ultra - floor outlet box - 4 modules
Product Details
Activity code | HDCWD |
---|---|
Cabling Installation System | floor box |
Colour Tint | grey (RAL 7011) |
Floor Box Shape | square |
Market Segment | residential |
Product Destination | wiring device 22.5 x 45 mm |
Product or Component Type | floor outlet box |
Quantity Per Set | set of 1 |
Range of Product | Ultra |
Type of Floor | in-cavity floor |