
calcActive())">
Ultra - floor outlet box - 2 modules
ETK44104
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ETK44104
Ultra - floor outlet box - 2 modules
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity code | HDCWD |
---|---|
Cabling Installation System | floor box |
Colour Tint | grey (RAL 9010) |
Floor Box Shape | round |
Market Segment | residential |
Product Destination | wiring device 45 x 45 mm |
Product or Component Type | floor outlet box |
Quantity Per Set | set of 2 |
Range of Product | Ultra |
Type of Floor | in-cavity floor |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review