
Two way switch, New Unica, 16 A, 1 module, beige
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Description
Schneider Electric New Unica switch NU316344 is a mechanism in color beige. This is a 1-pole 2-way switch. The fixing mode of this device is clip-in. Its rated current is 16A. It is 22.5 mm in width, 45 mm in height and 33 mm in depth with an embedding depth of 21 mm. The IP rating of this device is IP2. This switch has screw terminals connection terminals. The switch is made of ABS (acrylonitrile butadiene-styrene), ASA + PC, making it as resistant as possible. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Activity code | HDCWD |
---|---|
Range | New Unica |
[ue] Rated Operational Voltage | 250 V |
Actuator | rocker |
Ambient Air Temperature for Operation | -5-40 °C |
Ambient Air Temperature for Storage | -5-50 °C |
Cable Cross Section | 0-4 mm² rigid cable |
Colour Tint | beige (RAL 1013) |
Condition of Use | indoor |
Depth | 34.25 mm |
Device Application | light control |
Device Presentation | mechanism |
Dielectric Strength | 2000 V |
Electrical Durability | 5000 cycles |
Embedding Depth | 21.15 mm |
Environmental Characteristic | acetone |
Fixing Mode | clip-in |
Height | 45 mm |
Ik Degree of Protection | IK04 |
Insulation Resistance | > 5 MOhm at 500 V |
Ip Degree of Protection | IP4X |
Main Colour Tint | beige |
Main Material | thermoplastic ABS-UV stabilised |
Material | ASA + PC: mechanism cover |
Minimum Load Breaking Capacity | 200 operations 1.25 In and 1.1 Un, cos phi = 0.3 |
Net Weight | 0.0218 kg |
Network Frequency | 50/60 Hz |
Network Type | AC |
Number of Modules | 1 module |
Number of Rocker | 1 |
Opening Distance | > 3 mm |
Product Certifications | CE |
Product or Component Type | switch |
Range of Product | New Unica |
Rated Current | 16 A |
Resistance to Chemical Agents | resistant to alcohol (70 %) |
Standards | EN 60669-1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Function | 1-pole 2-way |
Technology Type | electromechanical |
Type of Packing | flow-pack |
Width | 22.5 mm |
Connections - Terminals | screw terminals |