
calcActive())">
TV socket, New Unica, mechanism, 1 module, male IEC 9.52 mm, IP20, aluminium
NU346130
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NU346130
TV socket, New Unica, mechanism, 1 module, male IEC 9.52 mm, IP20, aluminium
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Schneider Electric New Unica TV socket NU346130 is a mechanism in color aluminium with 1 module. The TV socket type is individual, and the TV connector is male IEC 9.52 mm type. Its matching mounting box can be recessed into the surface of the wall with flush type. It is 22.5 mm in width, 45 mm in height, and 35.5 mm in depth. Besides, the IP rating of this device is IP20. And it is mercury free as well as heavy metal free, taking care of the environment and your health all the time. What's more, it well satisfied the standard of CE. New Unica includes a suite of new designs, colors and materials. Users benefit from beautiful design that match their style and innovative products. New Unica is designed with clever features to be flexible, easy to understand and quick to install providing solutions for all customers requirements.
Product Details
Range | New Unica |
---|---|
Colour Tint | aluminium |
Device Application | media device support|communication |
Device Presentation | mechanism |
Product or Component Type | TV socket |
Tv Socket Type | individual |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review